- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Connection cable and terminal block connectors for SSA..
- ASY6L25 - Connecting cable, 2.5 m, DC 0...10 V, AC/DC 24 V
- ASY100 - Terminal block connector DC0...10 V‚ AC 24 V for SSA61../SSB61../SSP61../SSD61..
- ASY8L25 - Connecting cable, 2.5 m, 3-position, AC 24 V
- ASY3L45 - Connecting cable, 4.5 m, 3-position, AC 230 V
- ASY8L45 - Connecting cable, 4.5 m, 3-position, AC 24 V
- ASY8L45HF - Connecting cable, 4.5 m, 3-position, AC 24 V, halogen-free, VDE 0207-24
- ASY3L25 - Connecting cable, 2.5 m, 3-position, AC 230 V
- SSA..KN - Electromotoric actuators 100 N for valves with 1.2..6.5 mm stroke
- AV.. - Adapter for valves of other manufacture
- SSA.. - Electromotoric actuators 100 N for valves with 1.2...6.5 mm stroke
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- 599-0361..
- Positioning force 1100 N: SQV..P..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSE.. and SSF..
- Positioning force 150 N: SUA21..
- Positioning force 250 N: SSD..
- Positioning force 400 N: SQD..
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASY8L45HF - Connecting cable, 4.5 m, 3-position, AC 24 V, halogen-free, VDE 0207-24
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
ASY8L45HF - Connecting cable, 4.5 m, 3-position, AC 24 V, halogen-free, VDE 0207-24
|
|
|
|
|
|
|
|
|