- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Positioning force 100 N: STA..3
- Positioning force 110 N: STA..21..
- Accessories for STA..21..
- STA..21.. - Electrothermal actuators with connecting cable for radiator, small, and zone valves
- Positioning force 110 N: STP..21..
- Positioning force 100 N: STA..40
- Positioning force 100 N: STP..40
- Positioning force 125 N: STA..65..
- Positioning force 125 N: STP..65..
- Positioning force 100 N: STP..3
- Electromotoric
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
STA..21.. - Electrothermal actuators with connecting cable for radiator, small, and zone valves
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SCALANCE LPE9403; Local Processing Engine; 64-bit ARMv8 (4-core); 4 GB RAM; 40 GB eMMC(pSLC); Debian Linux; 3x 10/100/1000 Mbps RJ45; 1x 100/1000 Mbps SFP; contains 1 combo port; 1xUSB3.0; CLP slot; diagnostics LED; redundant power supply; assembly: DIN rail/S7 mounting rail .
|
|
|
|
|
|
|
SCALANCE LPE9413 Industrial Edge Local Processing Engine; 64-bit ARMv8 (4-core); 4 GB RAM; 40 GB eMMC(pSLC); 3x 10/100/1000 Mbps RJ45; 1x 100/1000 Mbps SFP; contains 1 combo port; 1xUSB3.0; CLP slot; diagnostics LED; redundant power supply; assembly: DIN rail/S7 mounting rail
|
|
|
|
|
|
|
|
|