basic switch for position switch 3SE51 metal enclosure 40 mm according to DIN EN 50041 with plug 6+PE (3SY3131) acc. to EN 43651, 1 NO/1 NC quick action contacts Pin assignment: Pin1=21, Pin2=22 Pin3=13, Pin4=14 Pin5 and Pin6 not connected PE connected with quick change device 3SY3110 + 3SY3027
Article Number (Market Facing Number) |
3SE51150CA001AD0 | 3SE51150CA001AD0 |
Product Description |
basic switch for position switch 3SE51 metal enclosure 40 mm according to DIN EN 50041 with plug 6+PE (3SY3131) acc. to EN 43651, 1 NO/1 NC quick action contacts Pin assignment: Pin1=21, Pin2=22 Pin3=13, Pin4=14 Pin5 and Pin6 not connected PE connected with quick change device 3SY3110 + 3SY3027
|
Product family |
Enclosure width 40 mm acc. to EN 50041 |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
N5S |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
LA------ |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (lb) |
1.014 lb |
Packaging Dimension |
3.74 x 5.984 x 2.874 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209692862 |
UPC |
Not available |
Commodity Code |
85365080 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5317 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/01/2006 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Imidazolidine-2-thione (2-imidazoline-2-thiol)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-27-06-01 |
eClass |
14 |
27-27-06-01 |
eClass |
6 |
27-27-06-01 |
eClass |
7.1 |
27-27-06-01 |
eClass |
8 |
27-27-06-01 |
eClass |
9 |
27-27-06-01 |
eClass |
9.1 |
27-27-06-01 |
ETIM |
7 |
EC000030 |
ETIM |
8 |
EC000030 |
ETIM |
9 |
EC000030 |
IDEA |
4 |
5202 |
UNSPSC |
15 |
39-12-22-13 |
|
Please follow the below links to get further information about the product:
|
|
|