11/21/2024 9:53:51 PM
Product Catalog
  • Product Catalog
Minimize
6AG11240UC024AX1 | 6AG11240UC024AX1
Product
Image similar
SIPLUS HMI TP1900 Comfort based on 6AV2124-0UC02-0AX1 with conformal coating, 0…+45 °C, Comfort Panel, touch operation, 19" widescreen TFT display, 16 million colors,PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG11240UC024AX1 | 6AG11240UC024AX1
Product Description SIPLUS HMI TP1900 Comfort based on 6AV2124-0UC02-0AX1 with conformal coating, 0…+45 °C, Comfort Panel, touch operation, 19" widescreen TFT display, 16 million colors,PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP
Product family SIPLUS Comfort Panels Standard
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 991
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 14.828 lb
Packaging Dimension 17.717 x 23.622 x 6.693
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618090623
UPC 804766961649
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4574
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/22/2018
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-01
eClass 14 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
ETIM 9 EC001412
IDEA 4 6607
UNSPSC 15 43-21-15-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;