09/17/2024 9:21:48 PM
Product Catalog
  • Product Catalog
Minimize
6AG11326BF617AA0 | 6AG11326BF617AA0
Product
SIPLUS ET 200SP DQ 8x24V DC/0.5A Sink Basic based on 6ES7132-6BF61-0AA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC01
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG11326BF617AA0 | 6AG11326BF617AA0
Product Description SIPLUS ET 200SP DQ 8x24V DC/0.5A Sink Basic based on 6ES7132-6BF61-0AA0 with conformal coating, -40…+70 °C, digital output module, suitable for BU type A0, color code CC01
Product family SIPLUS digital outputs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 0.086 lb
Packaging Dimension 2.717 x 2.992 x 0.984
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618090210
UPC 804766722929
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4257
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/18/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;