11/22/2024 1:00:47 PM
Product Catalog
  • Product Catalog
Minimize
6AG11366BA012CA0 | 6AG11366BA012CA0
Product
Image similar
SIPLUS ET 200SP F-DI 4/8x24 V DC HF based on 6ES7136-6BA01-0CA0 with conformal coating, -40…+60 °C, fail-safe digital inputs up to PL e (ISO 13849-1), SIL3 (IEC 61508)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG11366BA012CA0 | 6AG11366BA012CA0
Product Description SIPLUS ET 200SP F-DI 4/8x24 V DC HF based on 6ES7136-6BA01-0CA0 with conformal coating, -40…+60 °C, fail-safe digital inputs up to PL e (ISO 13849-1), SIL3 (IEC 61508)
Product family SIPLUS digital F-input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (lb) 0.134 lb
Packaging Dimension 2.717 x 2.953 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618124816
UPC 195125313798
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4257
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/12/2021
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;