SIPLUS ET 200M IM153-2 (*BA02) based on 6ES7153-2BA10-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, time stamp. suitable for isochronous mode new features: up to 12 modules can be used Slave Initiative for Drive ES and Switch ES expanded quantity structure for HART auxiliary variables operation of the 64-channel modules 32 signals/slot
Article Number (Market Facing Number) |
6AG11532BA107XB0 | 6AG11532BA107XB0 |
Product Description |
SIPLUS ET 200M IM153-2 (*BA02) based on 6ES7153-2BA10-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, time stamp. suitable for isochronous mode new features: up to 12 modules can be used Slave Initiative for Drive ES and Switch ES expanded quantity structure for HART auxiliary variables operation of the 64-channel modules 32 signals/slot
|
Product family |
SIPLUS ET 200M IM 153-1/153-2 |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/01/2023 |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
70 Day/Days |
Net Weight (lb) |
0.635 lb |
Packaging Dimension |
5.906 x 5.118 x 1.969 |
Package size unit of measure |
in |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618054519 |
UPC |
804766200717 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4646 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 04/24/2015 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-08 |
eClass |
14 |
27-24-26-08 |
eClass |
6 |
27-24-26-08 |
eClass |
7.1 |
27-24-26-08 |
eClass |
8 |
27-24-26-08 |
eClass |
9 |
27-24-26-08 |
eClass |
9.1 |
27-24-26-08 |
ETIM |
7 |
EC001604 |
ETIM |
8 |
EC001604 |
ETIM |
9 |
EC001604 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|