11/22/2024 3:01:44 AM
Product Catalog
  • Product Catalog
Minimize
6AG12121BE402XB0 | 6AG12121BE402XB0
Product
Image similar
SIPLUS S7-1200 CPU 1212C AC/DC/relay based on 6ES7212-1BE40-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, signal board: 0, compact CPU, AC/DC/relay, onboard I/O: 8 DI 24 V DC; 6 DQ relay 2 A 2 AI 0-10 V DC, power supply: 85-264 V AC at 47-63 Hz, program/data memory 75 KB
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG12121BE402XB0 | 6AG12121BE402XB0
Product Description SIPLUS S7-1200 CPU 1212C AC/DC/relay based on 6ES7212-1BE40-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, signal board: 0, compact CPU, AC/DC/relay, onboard I/O: 8 DI 24 V DC; 6 DQ relay 2 A 2 AI 0-10 V DC, power supply: 85-264 V AC at 47-63 Hz, program/data memory 75 KB
Product family SIPLUS CPU 1212C
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 992
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 0.902 lb
Packaging Dimension 3.937 x 4.134 x 3.228
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618055110
UPC 804766179044
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4578
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/12/2013
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 3565
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;