SIPLUS S7-1200 SM 1231 4AI 13 bit based on 6ES7231-4HD32-0XB0 with conformal coating, -20…+60 °C, analog input, 4 AI, +/-10 V, +/-5 V, +/-2.5 V, or 0-20 mA 12-bit+ sign bit (13 bit ADC)
Article Number (Market Facing Number) |
6AG12314HD324XB0 | 6AG12314HD324XB0 |
Product Description |
SIPLUS S7-1200 SM 1231 4AI 13 bit based on 6ES7231-4HD32-0XB0 with conformal coating, -20…+60 °C, analog input, 4 AI, +/-10 V, +/-5 V, +/-2.5 V, or 0-20 mA 12-bit+ sign bit (13 bit ADC)
|
Product family |
SIPLUS SM 1231 analog input modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
992 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
60 Day/Days |
Net Weight (lb) |
0.355 lb |
Packaging Dimension |
3.465 x 4.134 x 2.244 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618046262 |
UPC |
887621575991 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4578 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 03/15/2013 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-01 |
eClass |
14 |
27-24-22-01 |
eClass |
6 |
27-24-22-01 |
eClass |
7.1 |
27-24-22-01 |
eClass |
8 |
27-24-22-01 |
eClass |
9 |
27-24-22-01 |
eClass |
9.1 |
27-24-22-01 |
ETIM |
7 |
EC001420 |
ETIM |
8 |
EC001420 |
ETIM |
9 |
EC001420 |
IDEA |
4 |
3562 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|