11/24/2024 1:42:43 PM
Product Catalog
  • Product Catalog
Minimize
6AG12344HE324XB0 | 6AG12344HE324XB0
Product
Image similar
SIPLUS S7-1200 SM 1234 4AI/2AQ based on 6ES7234-4HE32-0XB0 with conformal coating, -20…+60 °C, analog I/O +/-10 V: 14-bit resolution or 0-20 mA: 13-bit resolution
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG12344HE324XB0 | 6AG12344HE324XB0
Product Description SIPLUS S7-1200 SM 1234 4AI/2AQ based on 6ES7234-4HE32-0XB0 with conformal coating, -20…+60 °C, analog I/O +/-10 V: 14-bit resolution or 0-20 mA: 13-bit resolution
Product family SIPLUS SM 1234 analog input/output modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 992
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (lb) 0.437 lb
Packaging Dimension 3.425 x 4.134 x 2.165
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618047801
UPC 887621426774
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4578
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/25/2013
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-01
eClass 14 27-24-22-01
eClass 6 27-24-22-01
eClass 7.1 27-24-22-01
eClass 8 27-24-22-01
eClass 9 27-24-22-01
eClass 9.1 27-24-22-01
ETIM 7 EC001420
ETIM 8 EC001420
ETIM 9 EC001420
IDEA 4 3562
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;