11/22/2024 2:50:48 PM
Product Catalog
  • Product Catalog
Minimize
6AG13217TH004AB0
Product
Image similar
SIPLUS PCS 7 SM 321 16DI based on 6ES7321-7TH00-0AB0 with conformal coating, 0…+60 °C, digital input 16 DI; 24 V DC, 1x 40-pole, diagnostics-capable, for contacts (wired/ not wired), NAMUR encoder, 3/4-wire BERO, with chatter monitoring; pulse stretching, open-circuit detection connection IM 153-2 required
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG13217TH004AB0
Product Description SIPLUS PCS 7 SM 321 16DI based on 6ES7321-7TH00-0AB0 with conformal coating, 0…+60 °C, digital input 16 DI; 24 V DC, 1x 40-pole, diagnostics-capable, for contacts (wired/ not wired), NAMUR encoder, 3/4-wire BERO, with chatter monitoring; pulse stretching, open-circuit detection connection IM 153-2 required
Product family SIPLUS S7-300 SM 321
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 12/19/2023
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.855 lb
Packaging Dimension 5.906 x 5.118 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948489406
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4656
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-04
eClass 14 27-24-22-04
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 7 EC001419
ETIM 8 EC001419
ETIM 9 EC001419
IDEA 4 3566
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;