11/23/2024 2:09:53 PM
Product Catalog
  • Product Catalog
Minimize
6AG14143EM077AB0 | 6AG14143EM077AB0
Product
Image similar
SIPLUS S7-400 CPU 414-3 PN/DP based on 6ES7414-3EM07-0AB0 with conformal coating, -25…+70 °C, central processing unit with: work memory 4 MB, (2 MB code, 2 MB data), interfaces 1st interface MPI/DP 12 Mbps, (X1), 2nd interface ETHERNET/PROFINET (X5) 3rd interface IF 964-DP plug-in (IF1)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG14143EM077AB0 | 6AG14143EM077AB0
Product Description SIPLUS S7-400 CPU 414-3 PN/DP based on 6ES7414-3EM07-0AB0 with conformal coating, -25…+70 °C, central processing unit with: work memory 4 MB, (2 MB code, 2 MB data), interfaces 1st interface MPI/DP 12 Mbps, (X1), 2nd interface ETHERNET/PROFINET (X5) 3rd interface IF 964-DP plug-in (IF1)
Product family SIPLUS S7-400 CPU 414
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 697
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 2.555 lb
Packaging Dimension 9.055 x 11.811 x 2.362
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618073138
UPC 804766532832
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4656
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08/10/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 3565
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;