SIPLUS D435-2 DP/PN based on 6AU1435-2AD00-0AA0 with conformal coating, 0…+55 °C, SIPLUS Drive-based Control Unit D435-2 DP/PN; programmable motion control system; standard performance; interfaces: 12 DI, 16 DI/DQ, 6 DRIVE-CLiQ 2 PROFIBUS, 3 PROFINET ports, 2 Ethernet, 2 USB, 1 option slot; including double fan/battery module and battery
Article Number (Market Facing Number) |
6AG14352AD004AA0 | 6AG14352AD004AA0 |
Product Description |
SIPLUS D435-2 DP/PN based on 6AU1435-2AD00-0AA0 with conformal coating, 0…+55 °C, SIPLUS Drive-based Control Unit D435-2 DP/PN; programmable motion control system; standard performance; interfaces: 12 DI, 16 DI/DQ, 6 DRIVE-CLiQ 2 PROFIBUS, 3 PROFINET ports, 2 Ethernet, 2 USB, 1 option slot; including double fan/battery module and battery
|
Product family |
SIPLUS D4x5-2 Control Units |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
993 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
90 Day/Days |
Net Weight (lb) |
8.157 lb |
Packaging Dimension |
21.339 x 21.969 x 2.441 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618060008 |
UPC |
804766342103 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4576 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2013 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-20-03 |
eClass |
14 |
27-24-20-03 |
eClass |
6 |
27-24-20-03 |
eClass |
7.1 |
27-24-20-03 |
eClass |
8 |
27-24-20-03 |
eClass |
9 |
27-24-20-03 |
eClass |
9.1 |
27-24-20-03 |
ETIM |
7 |
EC000236 |
ETIM |
8 |
EC000236 |
ETIM |
9 |
EC000236 |
IDEA |
4 |
1472 |
UNSPSC |
15 |
26-11-15-27 |
|
Please follow the below links to get further information about the product:
|
|
|