- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Automation technology for extreme conditions
- SIMATIC industrial automation systems
- Controllers
- SIPLUS LOGO!
- Basic Controllers
- Advanced Controllers
- SIPLUS S7-1500
- SIPLUS central processing units
- SIPLUS standard CPUs
- SIPLUS fail-safe CPUs
- SIPLUS CPU 1511F-1 PN
- SIPLUS CPU 1513F-1 PN
- SIPLUS CPU 1515F-2 PN
- SIPLUS CPU 1516F-3 PN/DP
- SIPLUS CPU 1518F-4 PN/DP
- SIPLUS redundant CPUs
- SIPLUS extreme RAIL standard CPUs
- SIPLUS extreme RAIL fail-safe CPUs
- SIPLUS extreme RAIL redundant CPUs
- SIPLUS I/O modules
- SIPLUS power supplies
- SIPLUS Operator control and monitoring
- SIPLUS S7-300
- SIPLUS S7-400
- Distributed Controllers
- SIPLUS I/O systems
- SIPLUS Motion Control System
- Process control systems
- Operator control and monitoring systems
- SIPLUS Industrial Computing
- Industrial communication
- Industrial controls
- Power supplies
- SIPLUS Add-ons
- Customized Automation
- Telecontrol systems for comprehensive applications
- SIDOOR automatic door controls
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- Automated guided vehicle systems (SIMOVE AGV)
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
SIPLUS S7-1500 CPU 1518F-4 PN/DP based on 6ES7518-4FP00-0AB0 with conformal coating, 0…+60 °C, central processing unit with work memory 4.5 MB for program and 10 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface, Ethernet, 3rd interface, Ethernet, 4th interface, PROFIBUS, 1 ns bit performance, SIMATIC Memory Card required
Article Number (Market Facing Number) |
6AG15184FP004AB0 | 6AG15184FP004AB0 |
Product Description |
SIPLUS S7-1500 CPU 1518F-4 PN/DP based on 6ES7518-4FP00-0AB0 with conformal coating, 0…+60 °C, central processing unit with work memory 4.5 MB for program and 10 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface, Ethernet, 3rd interface, Ethernet, 4th interface, PROFIBUS, 1 ns bit performance, SIMATIC Memory Card required
|
Product family |
SIPLUS CPU 1518F-4 PN/DP |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
30 Day/Days |
Net Weight (lb) |
5.031 lb |
Packaging Dimension |
7.874 x 8.661 x 6.299 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618061579 |
UPC |
804766477157 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4657 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/25/2013 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-07 |
eClass |
14 |
27-24-22-07 |
eClass |
6 |
27-24-22-07 |
eClass |
7.1 |
27-24-22-07 |
eClass |
8 |
27-24-22-07 |
eClass |
9 |
27-24-22-07 |
eClass |
9.1 |
27-24-22-07 |
ETIM |
7 |
EC000236 |
ETIM |
8 |
EC000236 |
ETIM |
9 |
EC000236 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|