11/22/2024 9:05:59 PM
Product Catalog
  • Product Catalog
Minimize
6AG16883XY382AX0 | 6AG16883XY382AX0
Product
Image similar
SIPLUS HMI design empty front in KP8 format based on 6AV3688-3XY38-3AX0 with conformal coating, -40…+60 °C, start up -25 °C, design empty front in KP8 format for easy mounting of standard 22.5 mm operator controls, ideal for the setup of modular operator panels; also suitable for installation in extension units of the pro devices
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG16883XY382AX0 | 6AG16883XY382AX0
Product Description SIPLUS HMI design empty front in KP8 format based on 6AV3688-3XY38-3AX0 with conformal coating, -40…+60 °C, start up -25 °C, design empty front in KP8 format for easy mounting of standard 22.5 mm operator controls, ideal for the setup of modular operator panels; also suitable for installation in extension units of the pro devices
Product family SIPLUS HMI KP8/KP8F/KP32F
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 991
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 0.675 lb
Packaging Dimension 4.291 x 7.087 x 2.598
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618063610
UPC 804766321627
Commodity Code 85371098
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4574
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/09/2015
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;