SIPLUS NET TIM 4R-IE based on 6NH7800-4BA00 with conformal coating, -25…+70 °C, communications module for SIMATIC S7-300, S7-400, C7, PC with two RS-232/RS-485 interfaces for SINAUT Communications via classic WANs and two RJ45 interfaces for SINAUT communication via IP-based networks (WAN or LAN)
Article Number (Market Facing Number) |
6AG18004BA007AA0 |
Product Description |
SIPLUS NET TIM 4R-IE based on 6NH7800-4BA00 with conformal coating, -25…+70 °C, communications module for SIMATIC S7-300, S7-400, C7, PC with two RS-232/RS-485 interfaces for SINAUT Communications via classic WANs and two RJ45 interfaces for SINAUT communication via IP-based networks (WAN or LAN)
|
Product family |
SIPLUS TIM 4R-IE for WAN and Ethernet |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 12/19/2023 |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (lb) |
1.071 lb |
Packaging Dimension |
5.118 x 5.512 x 3.937 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948514269 |
UPC |
Not available |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4575 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01/01/2012 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|