11/22/2024 3:53:51 PM
Product Catalog
  • Product Catalog
Minimize
6AG19312FC217AA0 | 6AG19312FC217AA0
Product
Image similar
SIPLUS PS DC UPS module 24 V/40 A based on 6EP1931-2FC21 with conformal coating, -25…+70 °C, uninterruptible power supply without interface input: 24 V DC/43 A output: 24 V DC/40 A
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG19312FC217AA0 | 6AG19312FC217AA0
Product Description SIPLUS PS DC UPS module 24 V/40 A based on 6EP1931-2FC21 with conformal coating, -25…+70 °C, uninterruptible power supply without interface input: 24 V DC/43 A output: 24 V DC/40 A
Product family SIPLUS PS DC UPS module 40 A
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 670
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (lb) 2.377 lb
Packaging Dimension 5.906 x 5.315 x 4.331
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948575512
UPC 040892732054
Commodity Code 85044095
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4626
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-05
eClass 14 27-04-07-05
eClass 6 27-04-06-90
eClass 7.1 27-04-06-90
eClass 8 27-04-06-90
eClass 9 27-04-07-05
eClass 9.1 27-04-07-05
ETIM 7 EC000382
ETIM 8 EC000382
ETIM 9 EC000382
IDEA 4 4149
UNSPSC 15 39-12-10-11
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;