11/25/2024 10:44:16 AM
Product Catalog
  • Product Catalog
Minimize
6AG19613BA214AX0 | 6AG19613BA214AX0
Product
Image similar
SIPLUS PS E202U redundancy module based on 6EP1961-3BA21 with conformal coating, 0…+60 °C, input/output: 24 V DC/40 A suitable for decoupling two SITOP power supplies with max. 20 A output current each
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG19613BA214AX0 | 6AG19613BA214AX0
Product Description SIPLUS PS E202U redundancy module based on 6EP1961-3BA21 with conformal coating, 0…+60 °C, input/output: 24 V DC/40 A suitable for decoupling two SITOP power supplies with max. 20 A output current each
Product family SIPLUS redundancy module
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 670
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 1.065 lb
Packaging Dimension 5.906 x 5.433 x 3.15
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948561621
UPC 040892591279
Commodity Code 85049090
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4626
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;