SIPLUS S7-1200 CM 1242-5 T1 rail based on 6GK7242-5DX30-0XE0 with conformal coating, -25…+55 °C, OT1 with ST1/2 (+70 °C für 10 minutes), communications module CM 1242-5, for connecting S7-1200 to PROFIBUS as DP slave module
Article Number (Market Facing Number) |
6AG22425DX301XE0 | 6AG22425DX301XE0 |
Product Description |
SIPLUS S7-1200 CM 1242-5 T1 rail based on 6GK7242-5DX30-0XE0 with conformal coating, -25…+55 °C, OT1 with ST1/2 (+70 °C für 10 minutes), communications module CM 1242-5, for connecting S7-1200 to PROFIBUS as DP slave module
|
Product family |
SIPLUS S7-1200 CM 1242-5 RAIL |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
697 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (lb) |
0.379 lb |
Packaging Dimension |
3.583 x 4.291 x 2.205 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618071271 |
UPC |
195125320239 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C02 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/01/2014 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|