11/23/2024 9:02:19 PM
Product Catalog
  • Product Catalog
Minimize
6AV63511AX316AA0 | 6AV63511AX316AA0
No picture available
WinCC OA on data storage medium, WinCC OA software DVD - current version on disk.
Notes
Product is no longer available. Successor:
6AV6355-4BA31-7AB3 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV63511AX316AA0 | 6AV63511AX316AA0
Product Description WinCC OA on data storage medium, WinCC OA software DVD - current version on disk.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/01/2020
Notes
Product is no longer available. Successor:
6AV6355-4BA31-7AB3 Compare Products
Successor information
Successor 6AV6355-4BA31-7AB3
Replacement Description WinCC OA - On data storage medium. WinCC OA software DVD - current version on disk.
Price data
Price Group 690
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766706295
Commodity Code 85234910
LKZ_FDB/ CatalogID STETM
Product Group X014
Group Code R118
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;