11/22/2024 2:57:08 PM
Product Catalog
  • Product Catalog
Minimize
6ES78520CC040YE5 | 6ES78520CC040YE5
Product
Image similar
SIMATIC D7-SYS V8.1 incl. D7-FB-GEN, Upgrade from V8.X or higher, Floating License f. 1 install., E-SW, SW and documentation on CD, Class A, 2 languages (de, en), executable in WinXP, Win7, Reference HW: SIMATIC FM 458, T400, SIMATIC TDC
Notes
Product is no longer available. Successor:
6ES7852-0CC07-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78520CC040YE5 | 6ES78520CC040YE5
Product Description SIMATIC D7-SYS V8.1 incl. D7-FB-GEN, Upgrade from V8.X or higher, Floating License f. 1 install., E-SW, SW and documentation on CD, Class A, 2 languages (de, en), executable in WinXP, Win7, Reference HW: SIMATIC FM 458, T400, SIMATIC TDC
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/20/2021
Notes
Product is no longer available. Successor:
6ES7852-0CC07-0YA5 Compare Products
Successor information
Successor 6ES7852-0CC07-0YA5
Replacement Description SIMATIC D7-SYS V9.1 incl. D7-FB-GEN, Floating License for one installation, engineering software, software and documentation on CD, license key on USB flash drive, class A, 2 languages (de, en), executable in Windows 10 Professional, Windows 10 Enterprise, Windows Server 2016, Windows Server 2019 reference hardware: SIMATIC TDC, SIMATIC FM 458
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.377 lb
Packaging Dimension 7.441 x 10.669 x 1.181
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Type 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622367278
UPC 804766197659
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.DA99A
Product Group 4119
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;