SIMATIC ET 200SP TM ECC 2xPWM ST Chargecontroller f. conductive charging of electric vehicles according IEC61851 mode 3 for 2 Charging points -30°C...60°C 2x Control Pilot 2x Plug Present 2x DQ switch contact for contactor; 2x DI read contact for contactor or connector locking; 2x ACT for connector locking suitable for BU Typ BU20-P12+A0+4B and BU20-P12+A4+0B
Article Number (Market Facing Number) |
6FE12426TM100BB1 | 6FE12426TM100BB1 |
Product Description |
SIMATIC ET 200SP TM ECC 2xPWM ST Chargecontroller f. conductive charging of electric vehicles according IEC61851 mode 3 for 2 Charging points -30°C...60°C 2x Control Pilot 2x Plug Present 2x DQ switch contact for contactor; 2x DI read contact for contactor or connector locking; 2x ACT for connector locking suitable for BU Typ BU20-P12+A0+4B and BU20-P12+A4+0B
|
Product family |
SIMATIC ET 200SP ECC charging controllers |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
993 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (lb) |
0.071 lb |
Packaging Dimension |
2.559 x 3.031 x 0.906 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618085001 |
UPC |
804766542657 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4585 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05/04/2017 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-47-03 |
eClass |
14 |
27-14-47-03 |
eClass |
9 |
27-14-47-03 |
eClass |
9.1 |
27-14-47-03 |
ETIM |
7 |
EC002889 |
ETIM |
8 |
EC002889 |
ETIM |
9 |
EC002889 |
IDEA |
4 |
1554 |
UNSPSC |
15 |
26-11-17-29 |
|
Please follow the below links to get further information about the product:
|
|
|