11/22/2024 4:43:55 PM
Product Catalog
  • Product Catalog
Minimize
6GT20900BE00 | 6GT20900BE00
Product
RF connector M12 8-pole, male, straight, Screw terminal minimum order quantity 5 units.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT20900BE00 | 6GT20900BE00
Product Description RF connector M12 8-pole, male, straight, Screw terminal minimum order quantity 5 units.
Product family Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 700
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.049 lb
Packaging Dimension 0.039 x 0.039 x 0.039
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 5
Additional Product Information
EAN 4034106025496
UPC 804766217784
Commodity Code 85366990
LKZ_FDB/ CatalogID ID10.M
Product Group 9470
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-44-01-15
eClass 14 27-44-01-15
eClass 6 27-26-07-02
eClass 7.1 27-44-01-02
eClass 8 27-44-01-02
eClass 9 27-44-01-02
eClass 9.1 27-44-01-02
ETIM 7 EC002635
ETIM 8 EC002635
ETIM 9 EC002635
IDEA 4 4690
UNSPSC 15 39-12-14-13
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;