11/25/2024 11:37:02 PM
Product Catalog
  • Product Catalog
Minimize
6GT28316AA60 | 6GT28316AA60
Product
SIMATIC RF1000 Access control reader RF1060R; ISO 14443 A/B Mifare, ISO15693 USB port; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, incl. 1.8 m USB connecting cable .
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT28316AA60 | 6GT28316AA60
Product Description SIMATIC RF1000 Access control reader RF1060R; ISO 14443 A/B Mifare, ISO15693 USB port; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, incl. 1.8 m USB connecting cable .
Product family SIMATIC ET 200SP ECC charging controllers
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 700
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.265 lb
Packaging Dimension 3.15 x 6.693 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106027377
UPC 195125500426
Commodity Code 84718000
LKZ_FDB/ CatalogID ID10.M
Product Group 4095
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;