Power cable pre-assembled type: 6FX5002-5CR72 4x 35 C, M40 screw connection for SINAMICS S120 Power Module MOTION-CONNECT 500 UL/CSA, DESINA Dmax=31.5 mm, Length (m)=
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
6FX50025CR72.... |
Product Description |
Power cable pre-assembled type: 6FX5002-5CR72 4x 35 C, M40 screw connection for SINAMICS S120 Power Module MOTION-CONNECT 500 UL/CSA, DESINA Dmax=31.5 mm, Length (m)=
|
Product family |
For SIMOTICS M-1PH8 motors with terminal box |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group |
A83 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
7 Day/Days |
Net Weight (lb) |
7.959 lb |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
NCZ-M |
Product Group |
9300 |
Group Code |
R220 |
Country of origin |
Slovakia |
Compliance with the substance restrictions according to RoHS directive |
Since: 12/31/2006 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-03-36 |
eClass |
14 |
27-14-03-36 |
eClass |
6 |
27-06-23-02 |
eClass |
7.1 |
27-06-23-02 |
eClass |
8 |
27-06-23-02 |
eClass |
9 |
27-06-23-02 |
eClass |
9.1 |
27-06-23-02 |
ETIM |
7 |
EC000839 |
ETIM |
8 |
EC000839 |
ETIM |
9 |
EC000839 |
UNSPSC |
15 |
26-12-16-29 |
|
Please follow the below links to get further information about the product:
|
|
|