05/04/2024 6:16:54 AM
Product Catalog
  • Product Catalog
Minimize
C79165-A3042-B508
Product
Image similar
Housing front panel without LCD display for CALOMAT 6
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) C79165-A3042-B508
Product Description Housing front panel without LCD display for CALOMAT 6
Product family Suggestion for spare parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 370
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (lb) 1.984 lb
Package size unit of measure in
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID PA10E
Product Group 4617
Group Code R352
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06/01/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-15-01-91
eClass 14 27-15-01-91
eClass 6 27-15-01-91
eClass 7.1 27-15-01-91
eClass 8 27-15-01-91
eClass 9 27-15-01-91
eClass 9.1 27-15-01-91
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;