- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 125A ED Breakers
- 250A 600V FD Breakers
- 2-pole, TM
- 3-pole, TM
- FD6, 22KAIC, 600VAC
- HFD6, 25KAIC, 600VAC
- HHFD6, 25KAIC, 600VAC
- CFD6, 100KAIC, 600VAC
- Internal Accessories
- 400A 600V JD Breakers
- 600A 600V LD Breakers
- 800A 600V LMD Breakers
- 800A 600V MD Breakers
- 1200A 600V ND Breakers
- 1600A 600V PD Breakers
- 2000A 600V RD Breakers
- Sentron Magnetic Only ETI Motor Circuit Protectors
- Sentron Molded Case Switches
- External MCCB Accessories
- Sentron Electronics Accessories
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
FD6, 22KAIC, 600VAC
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
sinusový filtr; PN(KW):1,5; UN(V):500; F(HZ):100; IEFF(A):4; LN(MH):12; F takt(KHZ):8; EN 61558-2-20; TA/ISOKL:40 /F >tlumivka<
|
|
|
|
|
|
|
sinusový filtr; PN(KW):7,5; UN(V):500; F(HZ):100; IEFF(A):17,5; LN(MH):3,2; F takt(KHZ):8; EN 61558-2-20; TA/ISOKL:40 /F >UL/CSA-RECOGNIZED< >tlumivka<
|
|
|
|
|
|
|
|
|