- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 125A ED Breakers
- 250A 600V FD Breakers
- 400A 600V JD Breakers
- 600A 600V LD Breakers
- 800A 600V LMD Breakers
- 800A 600V MD Breakers
- 1200A 600V ND Breakers
- 1600A 600V PD Breakers
- 2000A 600V RD Breakers
- Sentron Magnetic Only ETI Motor Circuit Protectors
- Sentron Molded Case Switches
- External MCCB Accessories
- Optional Lugs
- Handle Ties
- Padlocking Devices
- Filler Plates
- Handle Blocking Devices
- Handle Extensions
- Terminal Shields
- Face Mounting Plates
- Back Mounting Plates
- Mounting Screws
- Mechanical Interlocks
- Rotary Door Mounted Operating Handles
- Through the Door Mounted Operating Handles
- Door Latch Kits
- Max Flex Flange Mounted Variable Depth Operators
- Max Flex Operator Alternate Length Cables
- Handle Auxiliary Switch
- Fixed Depth Flange Mounting Operator
- Telemand Motor Operator
- Plug-in Mounting Assemblies
- Tulip Assemblies for Plug-in Assemblies
- Rear Connecting Studs
- Sentron Electronics Accessories
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
Handle Blocking Devices
|
Artikelnummer / Artikelbeschreibung
|
Einzelpreis / Ihr Preis
|
|
|
|
SIPLUS PS PSU3400 1ACDC DC 24V 2.5A based on 6EP3332-0TA00-0AY0 mit Conformal Coating, -40…+70°C, start up -25°C, Geregelte Stromversorgung Eingang: AC 230 V (88…264 V) Eingang: DC 24 V (18…264 V) Ausgang: DC 24 V/2,5 A
|
|
|
|
|
|
|
|
|