- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 125A ED Breakers
- 250A 600V FD Breakers
- 400A 600V JD Breakers
- 600A 600V LD Breakers
- 800A 600V LMD Breakers
- 800A 600V MD Breakers
- 1200A 600V ND Breakers
- 1600A 600V PD Breakers
- 2000A 600V RD Breakers
- Sentron Magnetic Only ETI Motor Circuit Protectors
- Sentron Molded Case Switches
- External MCCB Accessories
- Optional Lugs
- Handle Ties
- Padlocking Devices
- Filler Plates
- Handle Blocking Devices
- Handle Extensions
- Terminal Shields
- Face Mounting Plates
- Back Mounting Plates
- Mounting Screws
- Mechanical Interlocks
- Rotary Door Mounted Operating Handles
- Through the Door Mounted Operating Handles
- Door Latch Kits
- Max Flex Flange Mounted Variable Depth Operators
- Max Flex Operator Alternate Length Cables
- Handle Auxiliary Switch
- Fixed Depth Flange Mounting Operator
- Telemand Motor Operator
- Plug-in Mounting Assemblies
- Tulip Assemblies for Plug-in Assemblies
- Rear Connecting Studs
- Sentron Electronics Accessories
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
Max Flex Operator Alternate Length Cables
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS S7-1500 CPU 1517H System Bundle based on 6ES7500-0HP00-0AB0 with conformal coating, 0…+60 °C, system bundle consisting of: 2 x CPU 1517H-3 PN, 4 sync modules up to 10 m. 2 x sync cables 1 m without memory card
|
|
|
|
|
|
|
SIPLUS S7-1500 CPU 1517H-3 PN based on 6ES7517-3HP00-0AB0 with conformal coating, 0…+60 °C, central processing unit with 2 MB work memory for program and 8 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: H-SYNC, SIMATIC Memory Card required
|
|
|
|
|
|
|
|
|