- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- DG-frame up to 150A
- FG-frame up to 250A
- JG-frame up to 400A
- LG-frame up to 600A
- MG-frame up to 800A
- NG-frame up to 1200A
- PG-frame up to 1600A
- Molded Case Switches
- Motor Circuit Protectors
- DG-frame
- FG-frame
- JG-frame
- LG-frame
- MG-frame
- NG-frame
- 600 Volt DC Breakers
- Accessories
- 3VL IEC Rated Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
NG-frame
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS NET CSM 1277 based on 6GK7277-1AA10-0AA0 with conformal coating, 0…+60 °C, Compact Switch Module CSM 1277 connection SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbps
|
|
|
|
|
|
|
Compact Switch Module CSM 1277 for connecting SIMATIC S7-1200 and up to 3 further nodes to Industrial Ethernet with 10/100 Mbit/s; unmanaged switch, 4 RJ45 ports, ext. 24 V DC power supply LED diagnostics, S7-1200 module incl. electronic Equipment Manual on CD-ROM.
|
|
|
|
|
|
|
|
|