- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- NEMA & General Purpose Controls
- Definite Purpose Contactors
- Circuit Protection Devices
- Power Circuit Breakers
- Molded Case Circuit Breakers (MCCB)
- Panelboard Mounting 480V Circuit Breakers
- General Purpose MCCBs
- Sentron Molded Case Circuit Breakers
- 3VA Molded Case Circuit Breakers
- VL Molded Case Circuit Breakers
- DG-frame up to 150A
- FG-frame up to 250A
- JG-frame up to 400A
- LG-frame up to 600A
- MG-frame up to 800A
- NG-frame up to 1200A
- PG-frame up to 1600A
- Molded Case Switches
- Motor Circuit Protectors
- DG-frame
- FG-frame
- JG-frame
- LG-frame
- MG-frame
- NG-frame
- 600 Volt DC Breakers
- Accessories
- 3VL IEC Rated Circuit Breakers
- Miniature Circuit Breakers
- Miniature Circuit Breakers, IEC
- Supplement Protector
- Fuses
- Safety & Disconnect Switches
- Engineering
- Other
- Motor Control Centers
- Panelboards
- Switchboards
- Transformers
- Surge Protection Devices
- Metal-Enclosed Low-Voltage Power Circuit Breaker Switchgear
- Industrial controls
 - Low-voltage components

- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
DG-frame
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 1, 3-pole, Iu: 16 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 16 A, Ie at AC-23 A at 690 V: 16 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 1, 3-pole, Iu: 32 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 32 A, Ie at AC-23 A at 690 V: 32 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 1, 3-pole, Iu: 63 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 63 A, Ie at AC-23 A at 690 V: 63 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 2, 3-pole, Iu: 80 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 80 A, Ie at AC-23 A at 690 V: 80 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 2, 3-pole, Iu: 100 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 100 A, Ie at AC-23 A at 690 V: 100 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 2, 3-pole, Iu: 125 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 125 A, Ie at AC-23 A at 690 V: 125 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 2, 3-pole, Iu: 160 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 160 A, Ie at AC-23 A at 690 V: 125 A, screw and standard mounting rail installation 35 mm, Front operating mechanism, centered, without handle, box terminal
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 200 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 200 A, Ie at AC-23 A at 690 V: 200 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 250 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 250 A, Ie at AC-23 A at 690 V: 250 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
|
|
|
|
|
|
|
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 315 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 315 A, Ie at AC-23 A at 690 V: 315 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
|
|
|
|
|
|
|
|
|