SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL4178-0BH01-0XX0
Product
SIMATIC CN 4100 CPU module Process Automation, CPU module for SIMATIC CN 4100, protocols: OPC UA client, MODBUS TCP, S7 PUT/GET TCON
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL4178-0BH01-0XX0
Product Description SIMATIC CN 4100 CPU module Process Automation, CPU module for SIMATIC CN 4100, protocols: OPC UA client, MODBUS TCP, S7 PUT/GET TCON
Product family Central processing units
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 0G / 287
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0.440 Kg
Packaging Dimension 16.00 x 24.00 x 5.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125284135
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 4209
Group Code R336
Country of origin (The product's origin may vary depending on our adaptable production planning. While we specify the primary country of origin here, please don't hesitate to reach out to your local Siemens contact for any necessary support) Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.06.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Buy product
Quantity 1 Piece
;