SAV61.00/HR - Electromotoric actuator without spring return for globe valves in use with Intelligent Valve, 1600 N, 40 mm stroke, AC/DC 24 V, DC 0...10 V, 120 s, with high resolution of more than 200 steps
Todo sobre SAV61.00/HR - Electromotoric actuator without spring return for globe valves in use with Intelligent Valve, 1600 N, 40 mm stroke, AC/DC 24 V, DC 0...10 V, 120 s, with high resolution of more than 200 steps