- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Contactors and contactor assemblies
- Power contactors for switching motors
- Reversing contactor assemblies
- Contactor assemblies for star-delta (wye-delta) starting
- Contactors for special applications
- SIRIUS 3RT.4 contactors for weak or non-inductive loads (AC-1), 3-pole up to 2 650 A
- SIRIUS 3RT.3 contactors, 4-pole, up to 525 A
- SIRIUS 3RT25 contactors, 4-pole, 2 NO + 2 NC
- SIRIUS 3RT26 contactors for capacitive loads (AC-6b), 3-pole
- 3TK1 contactors for resistive loads (AC-1), 4-pole
- Contactors for railway applications
- SIRIUS 3RT contactors with extended application range, 3-pole
- SIRIUS 3RH2 contactor relays with extended application range
- 3TH4 contactor relays, 8-pole
- 3TC contactors for switching DC voltage, 2-pole
- 3TC contactors for switching DC voltage, 1-pole and 2-pole
- Contactor relays
- Coupling relays
- SIRIUS 3RS70 signal converters
- Accessories and spare parts
- Soft starters and solid-state switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
contactor para ferrocarriles, AC-3e/AC-3, 41 A, 18,5 kW/400 V, tripolar, 24 V DC, 0,7-1,25 * US, accionamiento electrónico, con varistor integrado, contactos auxiliares: 2 NA + 2 NC, circuito principal: borne de tornillo, circuito de control y auxiliar: borne de resorte, tamaño: S2, bloque de contactos auxiliares desmontable
Número de artículo (número de mercado) |
3RT2035-3XB44-0LA2 |
Descripción de Producto |
contactor para ferrocarriles, AC-3e/AC-3, 41 A, 18,5 kW/400 V, tripolar, 24 V DC, 0,7-1,25 * US, accionamiento electrónico, con varistor integrado, contactos auxiliares: 2 NA + 2 NC, circuito principal: borne de tornillo, circuito de control y auxiliar: borne de resorte, tamaño: S2, bloque de contactos auxiliares desmontable
|
Familia de producto |
Contactores SIRIUS 3RT con campo de aplicación ampliado, 3 polos |
Ciclo de Vida de Producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de Precio de Oficina Central |
41B / 41B |
Precio de Lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor de Metal |
LDP----- |
Exportar Regulaciones de Control |
AL : N / ECCN : N |
Tiempo de Fabricacion |
5 Día/Días |
Peso Neto (kg) |
1.200 Kg |
Dimensión de Empaque |
78.00 x 187.00 x 132.00 |
Unidad de tamaño de paquete de medida |
MM |
Unidad para Cantidad |
1 pieza |
Cantidades de Empaque |
1 |
EAN |
4011209942394 |
UPC |
887621916121 |
Commodity code |
85364190 |
LKZ_FDB/ IDCatálogo |
CC-IC10 |
Grupo de Producto |
5338 |
Group Code |
R711 |
País de origen |
Alemania |
Fecha de conformidad con Restricción de Sustancias Peligrosas |
De conformidad con Restricción de Sustancias Peligrosas desde: 01.10.2014 |
Clase de producto |
A: producto estándar que es un artículo común puede ser devuelto dentro del período de devolución |
Categoría Obligatoria para recibir devoluciones de equipo eléctrico y electrónico después de su uso |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Melamine
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Versión
|
Clasificación
|
eClass |
12 |
27-37-10-03 |
eClass |
14 |
27-37-10-03 |
eClass |
6 |
27-37-10-03 |
eClass |
7.1 |
27-37-10-03 |
eClass |
8 |
27-37-10-03 |
eClass |
9 |
27-37-10-03 |
eClass |
9.1 |
27-37-10-03 |
ETIM |
7 |
EC000066 |
ETIM |
8 |
EC000066 |
ETIM |
9 |
EC000066 |
IDEA |
4 |
4755 |
UNSPSC |
15 |
39-12-15-29 |
|
|
|
|