SIMATIC IPC627E (Box PC), tarjeta gráfica UHD integrada; DP/DVI-D; 3 Gigabit Ethernet (IE/PN); 6 USB 3.1 Gen 2; 1 serie (COM 1); Controlador RAID integrado; watchdog, vigilancia ventiladores; Core i7-8700 (6C/12T, 3,2(4,6) GHz, 12 MB de caché, VT-d, AMT); Unidad de estado sólido 2,5" SATA de 480 GB interna; 8 GB DDR4-2666 (2 × 4); Fuente de alimentación industrial de 24 V DC Windows 10 Enterprise 2016 LTSB, 64 bits, MUI (en, de, fr, it, es) para Core i7; Sin ampliación (software); Sin ampliación (HW); 2 PCI
Número de artículo (número de mercado) |
6AG4131-3GC10-1AA0 |
Descripción de Producto |
SIMATIC IPC627E (Box PC), tarjeta gráfica UHD integrada; DP/DVI-D; 3 Gigabit Ethernet (IE/PN); 6 USB 3.1 Gen 2; 1 serie (COM 1); Controlador RAID integrado; watchdog, vigilancia ventiladores; Core i7-8700 (6C/12T, 3,2(4,6) GHz, 12 MB de caché, VT-d, AMT); Unidad de estado sólido 2,5" SATA de 480 GB interna; 8 GB DDR4-2666 (2 × 4); Fuente de alimentación industrial de 24 V DC Windows 10 Enterprise 2016 LTSB, 64 bits, MUI (en, de, fr, it, es) para Core i7; Sin ampliación (software); Sin ampliación (HW); 2 PCI
|
Familia de producto |
SIMATIC IPC627E |
Ciclo de Vida de Producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de Precio de Oficina Central |
205 / 205 |
Precio de Lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor de Metal |
Ninguno |
Exportar Regulaciones de Control |
ECCN : 5A992 / AL : N |
Tiempo de Fabricacion |
15 Día/Días |
Peso Neto (kg) |
6.000 Kg |
Unidad de tamaño de paquete de medida |
No disponible |
Unidad para Cantidad |
1 pieza |
Cantidades de Empaque |
1 |
EAN |
No disponible |
UPC |
804766898464 |
Commodity code |
84715000 |
LKZ_FDB/ IDCatálogo |
IC10 |
Grupo de Producto |
3358 |
Group Code |
R133 |
País de origen |
Alemania |
Fecha de conformidad con Restricción de Sustancias Peligrosas |
De conformidad con Restricción de Sustancias Peligrosas desde: 10.12.2018 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Categoría Obligatoria para recibir devoluciones de equipo eléctrico y electrónico después de su uso |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Versión
|
Clasificación
|
eClass |
12 |
19-20-01-02 |
eClass |
14 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|