- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SRF1.8-7S-SB - Addressable fire alarm panel (standing type)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
standard actuator for all RFID safety switch with tumbler 3SE64 (IP69), can be used as door stop.
|
|
|
|
|
|
|
RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, family-encoded, diagnostics output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions of actuation, latching force with turnstile adjustable: 25 N or 50 N, hygienic design, actuator 3SE6410-1AC01 to be ordered separately
|
|
|
|
|
|
|
RFID safety switch with tumbler, plastic, open-circuit principle, actuator monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually encoded multiple teach-in, coding level high according to ISO 14119, diagnostics output M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions of actuation, latching force with turnstile adjustable: 25 N or 50 N, hygienic design, actuator 3SE6410-1AC01 to be ordered separately
|
|
|
|
|
|
|
RFID safety switch with tumbler, plastic, quiescent current principle, tumbler monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, family-encoded, diagnostics output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions of actuation, latching force with turnstile adjustable: 25 N or 50 N, hygienic design, actuator 3SE6410-1AC01 to be ordered separately
|
|
|
|
|
|
|
RFID safety switch with tumbler, plastic, quiescent current principle, tumbler monitoring, 24 V DC, with auxiliary release, IP69, locking force 1150 N, individually encoded multiple teach-in, coding high according to ISO 14119, diagnostics output M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions of actuation, latching force with turnstile adjustable: 25 N or 50 N, hygienic design, actuator 3SE6410-1AC01 to be ordered separately
|
|
|
|
|
|
|
RFID safety switch with tumbler, plastic, with escape release, red levers mountable on two sides, quiescent current principle, tumbler monitoring, 24 V DC, IP69, locking force 1150 N, family-encoded, diagnostics output, M12 plug 8-pole, 3 LEDs for display of the operating states, 3 directions of actuation, latching force with turnstile adjustable: 25 N or 50 N, hygienic design, actuator 3SE6410-1AC01 to be ordered separately
|
|
|
|
|
|
|
|
|