| |
LEA-S4DD - Exitway exitlight ceiling-mounted big size double-sided
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
intelligent load feeder direct starter standard 1.2-12 A up to 690 V AC type of coordination 1 frame size S00 for ET 200SP system consisting of 3RC7140-1KE00, 3RV2311-1KC20, 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder direct starter high feature 1.2-12 A up to 690 V AC type of coordination 1 frame size S00 for ET 200SP system consisting of 3RC7140-1KE10, 3RV2311-1KC20, 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder direct starter standard 0.4-4 A up to 690 V AC type of coordination 2 frame size S00 for ET 200SP system consisting of 3RC7140-1EE00, 3RV2311-1EC20, 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder direct starter high feature 0.4-4 A up to 690 V AC type of coordination 2 frame size S00 for ET 200SP system consisting of 3RC7140-1EE10, 3RV2311-1EC20, 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder direct starter standard 3.5-32 A up to 690 V AC type of coordination 2 frame size S0 for ET 200SP system consisting of 3RC7140-4EE01, 3RV2321-4EC20, 3RT2027-2BB40
|
|
|
|
|
|
|
intelligent load feeder direct starter high feature 3.5-32 A up to 690 V AC type of coordination 2 frame size S0 for ET 200SP system consisting of 3RC7140-4EE11, 3RV2321-4EC20, 3RT2027-2BB40
|
|
|
|
|
|
|
intelligent load feeder reversing starter standard 1.2-12 A up to 690 V AC type of coordination 1 frame size S00 for ET 200SP system consisting of 3RC7141-1KE00, 3RV2311-1KC20, 2x 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder reversing starter high feature 1.2-12 A up to 690 V AC type of coordination 1 frame size S00 for ET 200SP system consisting of 3RC7141-1KE10, 3RV2311-1KC20, 2x 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder reversing starter standard 0.4-4 A up to 690 V AC type of coordination 2 frame size S00 for ET 200SP system consisting of 3RC7141-1EE00, 3RV2311-1EC20, 2x 3RT2017-2BB42
|
|
|
|
|
|
|
intelligent load feeder reversing starter high feature 0.4-4 A up to 690 V AC type of coordination 2 frame size S00 for ET 200SP system consisting of 3RC7141-1EE10, 3RV2311-1EC20, 2x 3RT2017-2BB42
|
|
|
|
|
|
|
|
|