- Antriebstechnik
- Automatisierungstechnik
- Energy
- Stromverteilung - Niederspannung
- Niederspannungs-Komponenten
- Schutz-, Schalt-, Mess- und Überwachungsgeräte
- Offene Leistungsschalter
- Kompaktleistungsschalter
- SENTRON Kompaktleistungsschalter 3VA
- Kompaktleistungsschalter 3VA, IEC
- Kompaktleistungsschalter 3VA, UL / IEC
- Kompaktleistungsschalter 3VA bis 2000 A, UL / IEC
- Zubehör und Ersatzteile
- SENTRON Kompaktleistungsschalter 3VL
- Leitungsschutzschalter
- Fehlerstrom-Schutzeinrichtungen
- Elektronische Schutzschaltgeräte
- SENTRON Brandschutzschalter
- Schaltgeräte
- Überspannungsschutzgeräte
- Sicherungssysteme
- Lasttrennschalter
- Netzumschalter und Lastumschalter
- Messgeräte und Energiemonitoring
- Überwachungsgeräte
- Transformatoren, Netzgeräte und Steckdosen
- Sammelschienensysteme
- Reihenklemmen
- Digitalisierungslösungen
- Software für Stromverteilung - Niederspannung
- DELTA Schalter und Steckdosen
- Blindleistungskompensation
- Niederspannungs-Systeme
- Dezentrale Energieverteilung
- Stromverteilung - Mittelspannung
- Energieautomatisierung und Smart Grid
- Electrical Services
- Gebäudetechnik
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
circuit breaker 3VA6 UL Frame 150 breaking capacity class C 100 kA @ 480 V 3-pole, line protection ETU550, LSI, In=150 A overload protection, 100% rated Ir=60 A...150 A short-circuit protection Isd=0.6..10x In, Ii=1.5..10x In neutral conductor protection optionally with external current transformer, up to 160% without connection
Article Number |
3VA6115-7JP31-2AA0 |
Product Description |
circuit breaker 3VA6 UL Frame 150 breaking capacity class C 100 kA @ 480 V 3-pole, line protection ETU550, LSI, In=150 A overload protection, 100% rated Ir=60 A...150 A short-circuit protection Isd=0.6..10x In, Ii=1.5..10x In neutral conductor protection optionally with external current transformer, up to 160% without connection
|
Product family |
3VA Molded Case Circuit Breakers up to 2000 A, UL / IEC |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
12P |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
LOA----- |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
5 Day(s) |
Net Weight (kg) |
2,300 Kg |
Packaging Dimension |
148,00 x 242,00 x 159,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948849361 |
UPC |
804766304866 |
Commodity Code |
85362090 |
LKZ_FDB/ CatalogID |
LV10 |
Product Group |
5383 |
Group Code |
P360 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2016 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-37-04-09 |
eClass |
14 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|