Bei Fragen zur Anmeldung mit Siemens ID beachten Sie bitte folgende Hinweise.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7SR1003-1JA20-2DA0
Product
Image similar
Argus non direct. overcurrent relay Size 4 molded case, 4 CT, 10 LEDs, 6 binary inputs/ 6 binary outp. measuring input: 1/5 A, 50/60 Hz auxiliary voltage: 24 to 60 V DC, binary input tresh. 19 V DC standard version - no cover communication: front port: USB and rear: RS485 supporting IEC 60870-5-103 or Modbus RTU or DNP 3.0 front fascia: w. breaker control push buttons protection function: standard version plus autoreclose (79)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 7SR1003-1JA20-2DA0
Product Description Argus non direct. overcurrent relay Size 4 molded case, 4 CT, 10 LEDs, 6 binary inputs/ 6 binary outp. measuring input: 1/5 A, 50/60 Hz auxiliary voltage: 24 to 60 V DC, binary input tresh. 19 V DC standard version - no cover communication: front port: USB and rear: RS485 supporting IEC 60870-5-103 or Modbus RTU or DNP 3.0 front fascia: w. breaker control push buttons protection function: standard version plus autoreclose (79)
Product family Reyrolle 7SR10 Argus - 4xI, non-directional
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 182
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day(s)
Net Weight (kg) 1,600 Kg
Packaging Dimension 0,22 x 0,25 x 0,16
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515640585
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1345
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 14.10.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;