SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX5002-5DF14-....
Product
Bild lika
Power cable pre-assembled type: 6FX5002-5DF14 4x 1.5+(2x1.5) C C SPEED-CONNECT Sz. 1.5 for SINAMICS S120 Combi MOTION-CONNECT 500 UL/CSA, DESINA Dmax=10.8 mm Length (m)=
Notes
Produktkonfigurationen är inte komplett. Kontrollera konfigurationen.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6FX5002-5DF14-....
Produktbeskrivning Power cable pre-assembled type: 6FX5002-5DF14 4x 1.5+(2x1.5) C C SPEED-CONNECT Sz. 1.5 for SINAMICS S120 Combi MOTION-CONNECT 500 UL/CSA, DESINA Dmax=10.8 mm Length (m)=
Produkt familj For SIMOTICS S-1FT2/S-1FK2/S-1FK7 motors with SPEED-CONNECT connector to S120 Combi
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Produktkonfigurationen är inte komplett. Kontrollera konfigurationen.
Prisdata
Prisgrupp / Prisgrupp 764 / 764
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 7 Dag/Dagar
Nettovikt (kg) 0,390 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 85444290
Katalog ID NCZ-M
Produktgrupp 9300
Group Code R220
Ursprungsland Slovakien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2006.07.01
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-14-03-36
eClass 14 27-14-03-36
eClass 6 27-06-23-02
eClass 7.1 27-06-23-02
eClass 8 27-06-23-02
eClass 9 27-06-23-02
eClass 9.1 27-06-23-02
ETIM 7 EC000839
ETIM 8 EC000839
ETIM 9 EC000839
UNSPSC 15 26-12-16-29
|
Denna produkt måste konfigureras innan beställning.
;