SiePortal is not yet available in the selected region
Please mind, SiePortal is not yet available in the region you selected. If you continue, you will be taken to the platform Industry Mall, which will successively be replaced by SiePortal also in that region.
In the selected region, SiePortal is available
Please mind, in the region you selected, our Industry Mall is already replaced by its successor, SiePortal. If you continue, you will be taken to SiePortal, which will successively replace Industry Mall also in other regions.
Använd vårt onlineforum för att få specifika lösningsförslag eller skicka din tekniska fråga direkt till våra produktspecialister på teknisk support.
Skapa en ticket
Status på din ticket
Hitta statusen på din ticket online. En översikt på dina ticket kan du hitta här:
Status på din ticket
Status på din ticket
Power cable sold by the meter type: 6FX5008-1BB41 4x 6.0 C UL/CSA, DESINA MOTION-CONNECT 500 Type of delivery: to 69 m ring from 70 m drum Dmax=13.6 mm, Length (m)=
Notes
Produktkonfigurationen är inte komplett. Kontrollera konfigurationen.
Power cable sold by the meter type: 6FX5008-1BB41 4x 6.0 C UL/CSA, DESINA MOTION-CONNECT 500 Type of delivery: to 69 m ring from 70 m drum Dmax=13.6 mm, Length (m)=
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.