ENG_652390.XML
P_NSA0_XX_01367
SIRIUS M200D AS-i Basic motor starter with manual local operation
The intelligent and highly flexible SIRIUS M200D motor starters for distributed installation start, monitor and protect motors and loads up to 5.5 kW.
The M200D motor starters are available in four versions:
M200D AS-i Basic
|
M200D AS-i Standard
|
M200D PROFIBUS
|
M200D PROFINET
|
Motor control with
|
AS-i communication
|
PROFIBUS
|
PROFINET
|
Mechanical or electronic switching
|
✓
|
✓
|
✓
|
✓
|
Electronic switching with soft starter functionality
|
--
|
✓
|
✓
|
✓
|
✓ Function available
-- Function not available
Voltage data
The data for 3-phase systems according to IEC 60947‑4‑1 are valid for the following line system configurations:
Voltage Ue
|
Line system configurations
|
Three-phase four-wire systems
|
Three-phase three-wire systems
|
 G_IC01_XX_00703 |
 G_IC01_XX_00709 |
V
|
V
|
V
|
230
|
--
|
230
|
400
|
230/400
|
400
|
440
|
260/440
|
440
|
500
|
--
|
500
|
-- Not specified
Basic functionality
The versions of the M200D motor starter are equipped with the following properties and functions:
- Available as direct-on-line and reversing starters in a rugged design
- Electromechanical or electronic switching version
- Low variance – only two device versions up to 5.5 kW thanks to wide range setting
- All versions have the same enclosure size
- Degree of protection IP65
- Quick and fail-safe wiring of system and motor cables using ISO 23570 plug-in connector technology (Q4/2 and Q8/0)
- Robust and widely used M12 connection method for digital inputs and outputs
- Integrated feeder connector monitoring
- Full motor protection through overload protection and a temperature sensor (PTC, TC)
- Short-circuit and overload protection integrated
- Integrated repair switch lockable with three locks (multi-level service)
- Uniform wiring to the SINAMICS G115D and SINAMICS G120D frequency converters and to the ET 200pro distributed I/O system
- Extensive diagnostics concept using LEDs
- Optionally available integrated manual local control with key-operated switch (ordering option)
- Optionally available brake actuation with voltages from 180 V DC (no rectifier needed in motor) or 230/400 V AC (ordering options)
Article number scheme
Product versions
|
Article number
|
|
Motor starters
|
|
3RK13
|
❑
|
5
|
–
|
6
|
❑
|
S
|
❑
|
1
|
–
|
❑
|
A
|
❑
|
❑
|
|
Type
|
AS-i Basic
|
|
1
|
|
|
|
|
|
|
|
|
|
|
A
|
|
|
AS-i Standard
|
|
2
|
|
|
|
|
|
|
|
|
|
|
A
|
|
|
PROFIBUS/PROFINET
|
|
9
|
|
|
|
|
|
|
|
|
|
|
D
|
|
|
Setting range for rated operational current Ie
|
0.15 ... 2 A
|
|
|
|
|
|
K
|
|
|
|
|
|
|
|
|
|
1.5 ... 9 A
|
|
|
|
|
|
N
|
|
|
|
|
|
|
|
|
|
1.5 ... 12 A
|
|
|
|
|
|
L
|
|
|
|
|
|
|
|
|
|
Starter version
|
Electromechanical starters
|
|
|
|
|
|
|
|
4
|
|
|
|
|
|
|
With integrated contactor
|
Electronic starters
|
|
|
|
|
|
|
|
7
|
|
|
|
|
|
|
With thyristors
|
Product function
|
Direct-on-line starters
|
|
|
|
|
|
|
|
|
|
|
0
|
|
|
|
|
Reversing starters
|
|
|
|
|
|
|
|
|
|
|
1
|
|
|
|
|
Direct-on-line starters
|
|
|
|
|
|
|
|
|
|
|
2
|
|
|
|
With manual local operation
|
Reversing starters
|
|
|
|
|
|
|
|
|
|
|
3
|
|
|
|
With manual local operation
|
Brake actuation
|
None
|
|
|
|
|
|
|
|
|
|
|
|
|
|
0
|
|
230/400 V AC
|
|
|
|
|
|
|
|
|
|
|
|
|
|
3
|
|
180 V DC
|
|
|
|
|
|
|
|
|
|
|
|
|
|
5
|
|
Example
|
|
3RK13
|
1
|
5
|
–
|
6
|
K
|
S
|
4
|
1
|
–
|
3
|
A
|
A
|
0
|
|
Note:
The article number scheme shows an overview of product versions for better understanding of the logic behind the article numbers.
For your orders, please use the article numbers quoted in the selection and ordering data.
ENG_652375.XML
The high degree of protection IP65 makes the M200D motor starters suitable in particular for use on extensive conveying systems such as are found in mail sorting centers, airports, automotive factories and the packing industry.
For simple drive tasks, particularly in conveyor applications, the new SINAMICS G115D frequency converter series with a performance range from 0.37 kW to 7.5 kW and degree of protection IP65 is the ideal partner for the M200D motor starters.
SINAMICS G115D converters allow for continuous speed control of three-phase asynchronous motors and comply with the requirements of conveyor technology applications with frequency control (for more information, see Catalog D 31.2).