ENG_652388.XML
For motor control using AS-Interface there are the following M200D motor starter versions: SIRIUS M200D AS-i Basic and SIRIUS M200D AS-i Standard (basic functionality, see Overview).
SIRIUS M200D AS-i Basic
Functionality
- Easy and fast on-site commissioning through parameterization of local setting knobs (DIP switches) and rotary coding switches for adjusting the rated operational current. The rotary coding switch has an OFF position for deactivating the overload protection with the help of the thermal motor model when using a temperature sensor.
Communications
- AS-i communication with A/B addressing according to Spec V2.1
- The AS-i bus is connected cost-effectively using an M12 connection on the device. Of the four digital inputs, two are contained in the process image and can therefore be used in the PLC program. The other two inputs are locally effective and permanently assigned with functions.
- The LEDs can provide comprehensive diagnostics of the device on the spot. In addition to diagnostics using the PAE process image, the device can create up to 15 different diagnostic messages per slave. The message with the highest priority can be read out through the AS-i communication. This is yet another new development which distinguishes the M200D AS-i Basic motor starter from the rest of the market and adds innovative technology, maximum availability and transparency to the system.
SIRIUS M200D AS-i Standard
The intelligent and highly flexible M200D AS-i Standard motor starter in A/B technology starts and protects motors and loads up to 5.5 kW. It is available in direct-on-line or reversing starter versions, in a mechanical version and also a solid-state version (the latter with soft start function).
The M200D AS-i Standard motor starter is the most functional member of the SIRIUS motor starter family in the high degree of protection IP65 for AS-i communication. Consistency with other products of the SIRIUS M200D motor starter range and with the frequency converter and ET200pro I/O system is assured.
Functionality
- AS-i communication with A/B addressing according to Spec 3.0
- Solid-state version also with soft start function
- AS-i slave profile 7AE/7A5 with process image 6E/4A
- Full TIA integration: All digital inputs and outputs exist in the cyclic process image and are visible through AS-i, providing maximum flexibility and best adaptability to the application.
- Additionally expanded diagnostics using data record through AS-i bus
- Complete plant monitoring using statistics data record and current value monitoring by means of data records
- Parameterization through AS-i bus with the help of data records or an expanded process image from the user program
- Control of the motor starter using a command data record from the user program
- Flexible assignment of the digital inputs and outputs with all available assignable input actions
- Parameterization using Motor Starter ES at the local interface (ordering option for commissioning software)
- Diagnostics with the help of Motor Starter ES (ordering option for commissioning software)
Mounting and installation
The M200D motor starters can be installed with a few manual steps. The integrated plug-in technology enables far lower wiring outlay. Connecting cables can be plugged directly onto the motor starter module. Swapping of the connecting wires and malfunctions within the plant are prevented by preassembled cables. The AS-i bus is connected cost-effectively using an M12 connection on the device. All versions have identical enclosure dimensions for easier system design and conversion.
Parameterization and configuration
The particularly robust M200D AS-i Standard motor starter is characterized by numerous functions which can be flexibly parameterized. It enables highly flexible parameterization through the AS-i bus using data records from the user program as well as user-friendly local parameterization using the Motor Starter ES commissioning software through the local point-to-point interface.
Functions can be flexibly assigned to the digital inputs and outputs, adapting them to all possible conveyor applications. All motor protection functions, limit values and reactions can be defined by parameterization. The AS-i Standard is unique. In its 6E/4A process image the motor starter sends all four digital inputs and the digital output via the process image to the PLC in cyclic mode. System configuration and system documentation are facilitated not least by a number of CAX data.
Operation
The new generation of motor starters is characterized by its advanced functionality, maximum flexibility and extremely high degree of automation.
All digital inputs and outputs exist in the cyclic process image. All limit values for monitoring functions and their reactions are configurable and therefore adaptable to the application. The motor starters record the actual current flow. Evaluating the current of the configurable electronic overload protection increases the availability of the drives, as do reliable messages concerning the overshooting or undershooting of setpoint values.
Diagnostics and preventive maintenance
The M200D sets new standards for diagnostics. In addition to diagnostics using the PAE process image and diagnostics by "parameter echo" (up to 15 different diagnostic messages per slave can be read out via AS-i communication), the possibility of reading out diagnostic data records is unique on the market.
The AS-i Standard is recommended in particular for expansive and highly automated system components because the possibility of monitoring devices and systems with data records (statistical data, measured values and device diagnostics) provides an in-depth view of the plant from the control room, guaranteeing the monitoring process and increasing plant availability.
Preventive maintenance can be carried out with the integrated maintenance timer and plant downtimes prevented as a result in advance.
Local control of a drive is possible using the ordering option with integrated manual local operation. This is yet another new development which distinguishes the M200D AS-i Standard motor starter from the rest of the market and adds innovative technology, maximum availability and transparency to the plant.
|
 P_NSB0_XX_01500 |
 P_NSB0_XX_01499 |
|
SIRIUS M200D
|
SIRIUS M200D
|
|
AS-i Basic
|
AS-i Standard
|
Device functions (firmware features)
|
Slave on the bus
|
|
Fieldbus
|
✓ AS-i
|
Slave type
|
✓ A/B according to Spec 2.1
|
✓ A/B according to Spec 3.0
|
Profile
|
✓ 7.A.E
|
✓ 7.A.E & 7.A.5
|
Number of assigned AS-i addresses on the bus
|
✓ 1
|
✓ 2
|
Number of stations per AS-i master
|
✓ Max. 62 devices
|
✓ Max. 31 devices
|
AS-i master profile
|
✓ M3 and higher
|
✓ M4 and higher
|
Parameter assignment
|
|
DIP switches
|
✓
|
--
|
Potentiometer for rated operational current
|
✓
|
--
|
Motor Starter ES
|
--
|
✓
|
Data records through AS-i
|
--
|
✓
|
Diagnostics
|
|
Diagnostics through parameter channel
|
✓
|
Acyclic through data records
|
--
|
✓
|
Expanded process image PAE 4 bytes
|
--
|
✓
|
Process image
|
|
Process image
|
✓ 4E/3A
|
✓ 6E/4A
|
Data channels
|
|
Local optical interface (manual local)
|
✓
|
AS-i bus
|
✓
|
Motor Starter ES through local interface
|
--
|
✓
|
Motor Starter ES through bus
|
--
|
Data records
1)
(acyclic)
|
|
Parameter assignment
|
--
|
✓
|
Diagnostics
|
--
|
✓
|
Measured values
|
--
|
✓
|
Statistics
|
--
|
✓
|
Commands
|
--
|
✓
|
Inputs
|
|
Number
|
✓ 4
|
- Of these in the process image
|
✓ 2 through AS-i
|
✓ 4 through AS-i
|
Input n action
|
✓ For permanently assigned functions, see Equipment Manual
|
✓ Configurable: flexible
|
Quick stop
|
✓ Permanent function: latching, edge-triggered
|
✓ Configurable function: latching (edge-triggered), non-latching (level-triggered)
|
Outputs
|
|
Number
|
✓ 1
|
Output n action
|
✓ Permanent function: assigned with group fault
|
✓ Configurable: Function, see Equipment Manual
|
Brake output
|
|
180 V DC; 230/400 V AC; none
|
✓
|
Motor protection
|
|
Overload protection
|
✓ Electronic, wide range 1:10
|
Short-circuit protection
|
✓
|
Full motor protection
|
✓
|
Temperature sensor
|
✓ Configurable using DIP switches: PTC or Thermoclick or deactivated
|
✓ Configurable using Motor Starter ES, data record: PTC or Thermoclick or deactivated
|
Device function
|
|
Repair switch
|
✓
|
|
Current limit monitoring bottom
|
--
|
✓ Configurable
|
Current limit monitoring top
|
--
|
✓ Configurable
|
Residual current detection
|
✓ Permanent function: disconnection, less than 18.75% of the rated operational current Ie
|
✓ Configurable
|
Blocking current
|
✓ Permanent function: starting up of the motor: Tripping limit up to 800% of the rated operational current Ie for 10 s
Active operation: Threshold for tripping "blocking current" up to 400% of the rated operational current Ie
|
✓ Configurable
|
Asymmetry
|
✓ Permanent function: up to 30% of the rated operational current Ie (only mechanical MS)
|
✓ Configurable
|
Load type
|
✓ Permanent function: 3-phase
|
✓ Configurable: 1-phase and 3-phase
|
Shutdown class
|
✓ Configurable using DIP switches: CLASS 10/deactivated
|
Configurable via Motor Starter ES, data record: CLASS 5, 10, 15, 20
|
Protection against voltage failure
|
✓
|
✓ Configurable: activated/deactivated
|
Soft starter control function
|
|
Soft start function
|
--
|
✓ Only solid-state version
|
Bypass function
|
--
|
✓ Only solid-state version
|
✓ Function available
-- Function not available
1) The data records are a reduced selection compared with PROFIBUS/PROFINET.