Electrical specifications
|
Line voltage
|
380 ... 480 V 3 AC ±10 % (-15 % <1 min)
|
Line system configurations
|
Grounded TN/TT systems and non-grounded IT systems
|
Line frequency
|
47 ... 63 Hz
|
Electronics power supply
|
24 V DC -15 %/+20 %1), safety extra low-voltage (PELV/SELV)
|
Short-circuit current rating (SCCR)
(Short Circuit Current Rating) acc. to UL 508C (up to 600 V)
|
1.1 ... 447 kW: 65 kA
|
Electromagnetic compatibility
acc. to EN 61800‑3
|
Second environment, Category C2/C3
For more information, see section Engineering notes
|
Overvoltage category
acc. to IEC/EN 61800‑5‑1
|
III
|
Mechanical specifications
|
Degree of protection
|
|
|
IP20
|
- According to UL 508C/UL 61800‑5‑1
|
Open type
|
Protection class
|
|
- Line circuits with protective conductor connection according to IEC 61800‑5‑1
|
I
|
|
Safety extra low-voltage PELV/SELV
|
Ambient conditions
|
|
Storage
|
Transport
|
Operation
|
In product packaging
|
In transport packaging
|
|
Climatic conditions
|
Class 1K4 acc. to EN 60721‑3‑1: 1997 -25 ... +55 °C (-13 ... +131 °F)
|
Class 2K4 acc. to EN 60721‑3‑2: 1997 -40 ... +70 °C (-40 ... +158 °F)
|
Class 3K3 3) acc. to EN 60721‑3‑3: 2002 In operation Without derating4): 0 ... +40 °C (32 ...104 °F) For operation with derating: >40 ... +55 °C (>104 ... 131 °F)
Relative air humidity 5 ... 95 %
|
Environmental class/harmful chemical substances
|
Class 1C2 acc. to EN 60721‑3‑1: 1997
|
Class 2C2 acc. to EN 60721‑3‑2: 1997
|
Class 3C2 Class 3C3 for H2S and SO2 acc. to EN 60721‑3‑3: 2002
|
Organic/biological influences
|
Class 1B1 acc. to EN 60721‑3‑1: 1997
|
Class 2B1 acc. to EN 60721‑3‑2: 1997
|
Class 3B1 acc. to EN 60721‑3‑3: 2002
|
Pollution degree 2)
acc. to IEC/EN 61800‑5‑1
|
2
|
Installation altitude
|
|
- Up to 1000 m (3281 ft) above sea level
|
Without derating
|
- From 1000 m (3281 ft) up to 2000 m (6562 ft) above sea level observe the derating characteristics
|
- Reduction of the output current by 10 % per 1000 m (3281 ft) or
- Reduction of the ambient temperature by 5 K per 1000 m (3281 ft)
|
- From 2000 m (6562 ft) up to 4000 m (13123 ft) above sea level observe the derating characteristics
|
|
|
- Reduction of the output current by 10 % per 1000 m (3281 ft) or
- Reduction of the ambient temperature by 5 K per 1000 m (3281 ft)
and additionally:
- Operation on line supply systems with grounded neutral point, or
- Operation with an isolating transformer with secondary grounded neutral point
|
|
- Reduction of the ambient temperature by 5 K per 1000 m (3281 ft)
|
Mechanical strength
|
|
Storage
|
Transport
|
Operation
|
In product packaging
|
In transport packaging
|
|
Vibratory load
|
Class 1M2 acc. to EN 60721‑3‑1: 1997
|
Class 2M3 acc. to EN 60721‑3‑2: 1997
|
Class 3M1 acc. to EN 60721‑3‑3: 2002
Test values acc. to EN 60068‑2‑6 : 10 oscillations per axis in the range: 10 ... 57 Hz constant deflection 0.075 mm 57 ... 150 Hz constant acceleration 9.81 m/s2 (1 × g)
|
Shock load
|
Class 1M2 acc. to EN 60721‑3‑1: 1997
|
Class 2M3 acc. to EN 60721‑3‑2: 1997
|
Class 3M1 acc. to EN 60721‑3‑3: 2002
Test values acc. to EN 60068‑2‑27 : 3 shocks per axis in both directions Peak acceleration 49 m/s2 (5 × g); duration 30 ms
|
Certificates
|
Declarations of conformity
|
CE (Low Voltage, EMC and Machinery Directive)
|
Certificates of suitability
|
cULus
|