- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- Excellence in Motion Control
- System overview
- System data
- Control Units
- Booksize format
- General technical specifications
- Active Line Modules in booksize format
- Active Interface Modules in booksize format
- Basic Line Filters for Active Line Modules
- Recommended line-side components for Active Line Modules
- Smart Line Modules in booksize compact format
- Smart Line Modules in booksize format
- Line reactors for Smart Line Modules
- Line filters for Smart Line Modules
- Recommended line-side components for Smart Line Modules
- Basic Line Modules in booksize format
- Line reactors for Basic Line Modules
- Line filters for Basic Line Modules
- Recommended line-side components for Basic Line Modules
- Single Motor Modules in booksize compact format
- Single Motor Modules in booksize format
- Double Motor Modules in booksize compact format
- Double Motor Modules in booksize format
- Braking Module in booksize compact format
- Braking Module in booksize format
- Braking resistors for booksize format
- Capacitor Module in booksize format
- Control Supply Module in booksize format
- DC link adapters for booksize and booksize compact formats
- Motor reactors for booksize format
- SINAMICS S120M distributed servo drive
- Chassis format
- Chassis-2 format
- Blocksize format
- Supplementary system components
- MOTION-CONNECT connection systems
- Selection and engineering tools
- Configuration notes
- Services and documentation
- Glossary SINAMICS S120 drive system
- Certificates of suitability (approvals)
- SIPLUS SINAMICS S120
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Line filters for Basic Line Modules
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 63 A, Operating power / at AC-23 A at 400 V: 22 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
|
|
|
|
|
|
|
SENTRON, Switch disconnector 3LD, main switch, 3-pole, Iu: 100 A, Operating power / at AC-23 A at 400 V: 37 kW, front-mounted, rotary operating mechanism, black, 4-hole mounting of the handle
|
|
|
|
|
|
|
Auxiliary switch, 1 NO+1 NC, accessory for main and emergency switching-off 3LD2 switch front mounting and for molded case switch 3LD5 UL front mounting
|
|
|
|
|
|
|
LV HRC fuse element, NH1, In: 125 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH1, In: 160 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH1, In: 250 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 35 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
LV HRC fuse element, NH000, In: 80 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
|
|
|
|
|
|
|
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH000, 160 A, for assembly and installation on Mounting plate, box terminal, Cover level 45 mm
|
|
|
|
|
|
|
SENTRON, Fuse switch disconnector 3NP1, 3-pole, NH1, 250 A, for assembly and installation on mounting plate, Box terminal, Cover level 70 mm
|
|
|
|
|
|
|
|
|