| |
Braking Module in booksize format
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIPLUS ET 200SP AI 4xI 2-/4-wire T1 rail based on 6ES7134-6GD01-0BA1 with conformal coating, -40…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), analog input module, suitable for BU type A0, A1, color code CC03, module diagnostics, 16-bit, +/-0.3%
|
|
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 4xI 2-/4-wire TX rail based on 6ES7134-6GD01-0BA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), analog input module, suitable for BU type A0, A1, color code CC03, module diagnostics, 16-bit, +/-0.3%
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 8xI 2-/4-wire BA TX rail based on 6ES7134-6GF00-0AA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), analog input module, suitable for BU type A0, A1, color code CC01, module diagnostics, 16 bit
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 2xU/I 2/4-wire HF T1 rail based on 6ES7134-6HB00-0CA1 with conformal coating, -40…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), analog input module, suitable for BU type A0, A1, color code CC05, channel diagnostics, 16-bit, +/-0.1%
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 4xU/I 2-wire T1 rail based on 6ES7134-6HD01-0BA1 with conformal coating, -40…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), analog input module, suitable for BU type A0, A1, color code CC03, module diagnostics, 16 bit, +/-0.3%
|
|
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 4xU/I 2-wire ST TX rail based on 6ES7134-6HD01-0BA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), analog input module, suitable for BU type A0, A1, color code CC03, module diagnostics, 16-bit, +/-0.3%
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 4xRTD/TC HF rail based on 6ES7134-6JD00-0CA1 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), analog input module, suitable for BU type A0, A1, color code CC00, channel diagnostics, 16 bit, +/-0.2%, 2/3/4-wire
|
|
|
|
|
|
|
SIPLUS ET 200SP AI 8xRTD/TC HF T1 rail based on 6ES7134-6JF00-0CA1 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), analog input module, suitable for BU type A0, A1, color code CC00, channel diagnostics, 16-bit, +/-0.1%
|
|
|
|
|
|
|
SIPLUS ET 200SP AI Energy Meter 480VAC TX rail based on 6ES7134-6PA20-0BD0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), analog input module, suitable for BU type D0, channel diagnostics
|
|
|
|
|
|
|
|
|