|
|
ABS. Signal connector 6FX2003-0DB11 for connection to S-1FL6 HI 8-pole insulator Bayonet lock 8x socket contact (0.2-0.25 mm2) D6 to D8 mm Contents 30 units
|
|
|
|
|
|
|
Signal connector for connection to S-1FL6 LI 15-pole D-sub HD female solder Screw interlock UNC 4-40 Cable terminal 7 mm Metal enclosure nickel-plated Contents 5 units
|
|
|
|
|
|
|
Signal connector straight for S-1FL6 HI D-CODER AND S-1FL6 LI SH50 ABS ENCODER 8-pole insulator Union nut/ Crimping pin 8xsocket contact (0.2-0.25 mm2) For cable diameter 6-8 mm Content 5 pieces
|
|
|
|
|
|
|
power connector 6FX2003-0LL12 for connection to S-1FL6 LI 4-pole insulator 4x socket contact (0.5-0.75 mm2) Contents 5 units
|
|
|
|
|
|
|
Power connector straight for S-1FL6 HI 4-pole insulator Union nut 4x socket contact (1-2.5 mm2) For cable diameter 7.5-12 Contents 5 units
|
|
|
|
|
|
|
Brake connector 6FX2003-0LL52 for connection to S-1FL6 LI 2-pole insulator 2x socket contact (0.5-0.75 mm2) Contents 5 units
|
|
|
|
|
|
|
Brake connector straight for S-1FL6 HI 2-pole insulator Union nut 2x socket contact (0.5-0.75 mm2) for cable diameter 6-8 mm, content 5 units
|
|
|
|
|
|
|
signal connector 6FX2003-0SB14 for connection to S-1FL6 HI 14-pole insulator, MDR Bayonet lock 14 x socket contact (0.05-0.2 mm2) D6 to D8 mm Contents 30 units
|
|
|
|
|
|
|
signal connector 6FX2003-0SL12 for connection to S-1FL6 LI 12-pole insulator 2x socket contact (0.2-0.25 mm2) Contents 5 units
|
|
|
|
|
|
|
Signal connector straight for S-1FL6 HI with rotary pulse encoder 8-pole insulator; union nut Socket contact (0.2-0.25 mm2) for cable diameter 6-8 mm Contents 5 units
|
|
|
|
|