SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Addressable & emergency voice communication systems
        • Cerberus PRO UL
          • FC922/924 & FV922/924 - Networkable 250/500 point fire alarm & voice panels
            • Accessories
              • FCA2033-A1 - License key (S1)
              • FCA2034-A1 - License key (S2)
              • FCA2035-A1 - License key (S3)
              • CPM-LABEL-KIT - Label Kit PMI-3 INT OVRLS
              • BT-33 - 24V.6.0 Ampere Battery Set
              • RSM-1
              • RSM-2
              • RSM-3
              • RSM-4
              • BP-61 - 24V 18AH (min.) – Battery set
              • BTX-2 - Sets of 12V, 55AH Batteries
              • FHA2031-U1 - DIN Rail Set
              • FCA2032-U1 - Battery Disconnect Module
              • FHD2012-U1 - FHD2012-U1 INNER DOOR FOR RDT
              • FHA2042-U1 - Battery Bracket (33 Ah)
              • VR2005-U3 - VR2005-U3 Cerberus PRO FV922/FV924 Remote Microphone Kit-Black
              • VR2005-R3 - Remote Microphone Kit Red
              • FHA2056-R1 - FS250/MPC Migration Kit Mechanical
              • BT-34 - BT-34 (4)6V BATTERY PKG.
              • BTX-1 - 24V 33AH (min.) – Battery set
              • BP-62 - 16 AH Battery, for High Temperature, with Metal Jacket, Set of 2 batteries
              • FT2007-U1 - LED Annunciator Driver
              • FHA2056-U1 - FS250/MPC Migration Kit Mech
              • PAD-5-CDC - PAD-5 addressable NAC expander Conventional detector card
              • FT2018-U1 - LED Annunciator (16 Zones, black)
              • FT2018-R1 - LED Annunciator (16 zones , red)
              • FT2019-U1 - LED Annunciator (32 zones , black )
              • FT2019-R1 - LED Annunciator (32 zones , red)
              • FH2072-UA - Battery housing (max. 35 Ah)
              • FTH2073-UA - Universal Enclosure for Annunciators
              • FT2007-S1 - Spare hardware kit f /FT2007-U1 Led
              • FHA-MIQKIT-03 - MXL/MXL-IQ migration cables
              • FHA-MIQKIT-04 - MXL-IQ mechanical migration kit, black
              • MIQKIT-CBL-02 - LC1 TO LC2 Cable 20 Position
              • MIQKIT-CBL-01 - PMI TO LC1 Cable 18 Position
              • FHA-MIQKIT-05 - MIQ MIGRATION KIT-RED
              • FCL-MXLPLATE - Adapter plate for FCL2004
              • SLE-ANTEXT100 - 100' Antenna Kit
              • SLE-ANTEXT30 - 30' Antenna Kit
              • SLE-ANTEXT50 - 50' Antenna Kit
              • SLE-ANTEXT75 - 75' Antenna Kit
              • SLE-WIFI-MOD - Wireless IP Connection
              • SLE-LTEV-SS-CF - Verizon Signal Tester
              • SLE-MAX2-CFB - STARLNK COM DUAL SIM VERIZON & AT T METAL ENC
              • SLE-MAX2-CFBPS - STARLNK COM DUAL SIM VERIZON & AT T MTL ENC W/PS
              • SLE-MAX2-FIRE - STARLNK COM DUAL SIM VERIZON & AT T PLASTIC ENC
              • NTWRK-MP-C - NTWRK-MP-C XC206 and X200 MTPLT FS20C
              • FTO2023-U3 - FTO2023-U3 Switch Module-Fire/Voice
  • Software

MIQKIT-CBL-01 - PMI TO LC1 Cable 18 Position

Spice Selection Filters
All about MIQKIT-CBL-01 - PMI TO LC1 Cable 18 Position
This kind of information is not available for this product.
;