- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- FC901 - Standalone 50 point fire alarm panel
- FC922/924 & FV922/924 - Networkable 250/500 point fire alarm & voice panels
- Kits
- Enclosures
- System operating units
- Expansion options
- Basic voice system modules
- Optional voice modules
- Networking options
- Power supplies
- Booster amplifier
- Accessories
- FCA2033-A1 - License key (S1)
- FCA2034-A1 - License key (S2)
- FCA2035-A1 - License key (S3)
- CPM-LABEL-KIT - Label Kit PMI-3 INT OVRLS
- BT-33 - 24V.6.0 Ampere Battery Set
- RSM-1
- RSM-2
- RSM-3
- RSM-4
- BP-61 - 24V 18AH (min.) – Battery set
- BTX-2 - Sets of 12V, 55AH Batteries
- FHA2031-U1 - DIN Rail Set
- FCA2032-U1 - Battery Disconnect Module
- FHD2012-U1 - FHD2012-U1 INNER DOOR FOR RDT
- FHA2042-U1 - Battery Bracket (33 Ah)
- VR2005-U3 - VR2005-U3 Cerberus PRO FV922/FV924 Remote Microphone Kit-Black
- VR2005-R3 - Remote Microphone Kit Red
- FHA2056-R1 - FS250/MPC Migration Kit Mechanical
- BT-34 - BT-34 (4)6V BATTERY PKG.
- BTX-1 - 24V 33AH (min.) – Battery set
- BP-62 - 16 AH Battery, for High Temperature, with Metal Jacket, Set of 2 batteries
- FT2007-U1 - LED Annunciator Driver
- FHA2056-U1 - FS250/MPC Migration Kit Mech
- PAD-5-CDC - PAD-5 addressable NAC expander Conventional detector card
- FT2018-U1 - LED Annunciator (16 Zones, black)
- FT2018-R1 - LED Annunciator (16 zones , red)
- FT2019-U1 - LED Annunciator (32 zones , black )
- FT2019-R1 - LED Annunciator (32 zones , red)
- FH2072-UA - Battery housing (max. 35 Ah)
- FTH2073-UA - Universal Enclosure for Annunciators
- FT2007-S1 - Spare hardware kit f /FT2007-U1 Led
- FHA-MIQKIT-03 - MXL/MXL-IQ migration cables
- FHA-MIQKIT-04 - MXL-IQ mechanical migration kit, black
- MIQKIT-CBL-02 - LC1 TO LC2 Cable 20 Position
- MIQKIT-CBL-01 - PMI TO LC1 Cable 18 Position
- FHA-MIQKIT-05 - MIQ MIGRATION KIT-RED
- FCL-MXLPLATE - Adapter plate for FCL2004
- SLE-ANTEXT100 - 100' Antenna Kit
- SLE-ANTEXT30 - 30' Antenna Kit
- SLE-ANTEXT50 - 50' Antenna Kit
- SLE-ANTEXT75 - 75' Antenna Kit
- SLE-WIFI-MOD - Wireless IP Connection
- SLE-LTEV-SS-CF - Verizon Signal Tester
- SLE-MAX2-CFB - STARLNK COM DUAL SIM VERIZON & AT T METAL ENC
- SLE-MAX2-CFBPS - STARLNK COM DUAL SIM VERIZON & AT T MTL ENC W/PS
- SLE-MAX2-FIRE - STARLNK COM DUAL SIM VERIZON & AT T PLASTIC ENC
- NTWRK-MP-C - NTWRK-MP-C XC206 and X200 MTPLT FS20C
- FTO2023-U3 - FTO2023-U3 Switch Module-Fire/Voice
- Addressable detection and initiating devices
- Cerberus PRO UL modular
- Addressable detection and initiating devices
- Desigo Fire Safety UL
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
FTO2023-U3 - FTO2023-U3 Switch Module-Fire/Voice
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
digitální monitorovací relé cos phi a monitorování proudu od 90-690 V AC překročení a podkročení s vlastním napájecím zdrojem AC 50 až 60 Hz zpoždění odrušovacích špiček 0,1 až 20 s hystereze při (I) 0,1 až 2 A 2 přepínací kontakty s nebo bez paměti poruch šroubová svorka Navazující produkt pro 3UG3014
|
|
|
|
|
|
|
digitální monitorovací relé cos phi a monitorování proudu od 90-690 V AC překročení a podkročení s vlastním napájecím zdrojem AC 50 až 60 Hz zpoždění odrušovacích špiček 0,1 až 20 s hystereze při (I) 0,1 až 2 A 2 přepínací kontakty s nebo bez paměti poruch pružinová technika
|
|
|
|
|
|
|
|
|