- Antriebstechnik
- Automatisierungstechnik
- Energy
- Gebäudetechnik
- Gebäudeautomationssysteme
- HLK Produkte
- Brandschutz (EN)
- KNX Gebäudesystemtechnik
- Cloud solutions
- Security
- Fire Safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- FC901 - Standalone 50 point fire alarm panel
- FC922/924 & FV922/924 - Networkable 250/500 point fire alarm & voice panels
- Kits
- Enclosures
- System operating units
- Expansion options
- Basic voice system modules
- Optional voice modules
- Networking options
- Power supplies
- Booster amplifier
- Accessories
- FCA2033-A1 - Lizenzschlüssel (S1)
- FCA2034-A1 - Lizenzschlüssel (S2)
- FCA2035-A1 - Lizenzschlüssel (S3)
- CPM-LABEL-KIT
- BT-33 - BT-33 (2) 12V BTRY PKG
- RSM-1
- RSM-2
- RSM-3
- RSM-4
- BP-61 - BP-61 24VDC, 15AH L. ACID
- BTX-2 - BTX-2 55HR BTRY PKG
- FHA2031-U1 - DIN Rail Set
- FCA2032-U1 - FCA2032-U1 BDM Battery disconnect mdl
- FHD2012-U1 - FHD2012-U1 Inner Door for RDT
- FHA2042-U1
- VR2005-U3
- VR2005-R3
- FHA2056-R1
- BT-34 - BT-34 (4)6V BATTERY PKG.
- BTX-1 - BTX-1 24HR BTRY PKG
- BP-62
- FT2007-U1 - FT2007-U1 LED annunciator driver
- FHA2056-U1
- PAD-5-CDC
- FT2018-U1
- FT2018-R1
- FT2019-U1
- FT2019-R1
- FH2072-UA
- FTH2073-UA
- FT2007-S1
- FHA-MIQKIT-03
- FHA-MIQKIT-04
- MIQKIT-CBL-02
- MIQKIT-CBL-01
- FHA-MIQKIT-05
- FCL-MXLPLATE
- SLE-ANTEXT100
- SLE-ANTEXT30
- SLE-ANTEXT50
- SLE-ANTEXT75
- SLE-WIFI-MOD
- SLE-LTEV-SS-CF
- SLE-MAX2-CFB
- SLE-MAX2-CFBPS
- SLE-MAX2-FIRE
- NTWRK-MP-C
- FTO2023-U3
- Addressable detection and initiating devices
- Cerberus PRO UL modular
- Addressable detection and initiating devices
- Desigo Fire Safety UL
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Niederspannungs-Schalttechnik
- Branchenlösungen
- Services
- Software
- ... und was Sie sonst noch brauchen
| |
SLE-MAX2-FIRE - STARLNK COM DUAL SIM VERIZON & AT T PLASTIC ENC
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIPLUS S7-1500 CPU 1516F-3 PN based on 6ES7516-3FP03-0AB0 with conformal coating -40...+60 °C . central processing unit with work memory 3 MB for program and 7.5 MB for data 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 3rd interface: PROFIBUS, 6 ns bit performance, SIMATIC Memory Card required
|
|
|
|
|
|
|
|
|